IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments TPS92314 | Demoboard PMP8010

8W Isolated Flyback LED Driver with PFC for A19 using TPS92314

Overview

TopologyFlyback Converter
Input voltage198-264 V
Output 120 V / 0.35 A
IC revisionA

Description

The main purpose of this reference design is to demonstrate a high performance and compact size offline flyback LED driver with PFC based on TPS92314. This LED driver is designed for converting an AC input to a regulated LED current.

Features

  • 198VAC to 264VAC, 50Hz Input Voltage
  • 18V to 22V LED Voltage
  • 350mA Regulated LED Current
  • 84% Typical System Efficiency
  • 0.9 Typical Power Factor
  • Output Short-Circuit and Open-Circuit Protection

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750341569SPEC
4 files Active i| Production is active. Expected lifetime: >10 years.MID-OLTI Offline Flyback Transformers for Texas Instruments 196 - 265 V (AC) 22 350 22 90 3.22 7.83:1:1 4500 14.73 14.73 15.24 THT EE13/6/6
Order Code Data­sheet Simu­lation
750341569SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples