Topology | Buck Converter |
Input voltage | 38-49 V |
Switching frequency | 50-2000 kHz |
Output 1 | 24 V / 2.4 A |
IC revision | E2 |
The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.
AEC-Q100 Grade 1 QualifiedIntegrated 290-mΩ (typ) Internal N-Channel FETInput Voltage Range:TPS92515x: 5.5 V to 42 VTPS92515HVx: 5.5 V to 65 VOperation Down to 5.15 V After Start-UpLow Offset High-side Peak Current ComparatorConstant Average Current, up to 2 AInherent Cycle-by-Cycle Current LimitMultiple Dimming Methods10,000:1 Shunt PWM Dimming Range1000:1 PWM Dimming Range200:1 Analog Dimming RangeSimple Constant Off-time ControlNo Loop CompensationFast Transient ResponseThermally Enhanced HVSSOP PackageIntegrated Thermal Protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373965101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 100 | 3.2 | 3.45 | 6.8 | 2.4 | SMT | – | – | – | – | 165 | – | |||
742792011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 10 | 20 | 1000 MHz | 3000 | 25 | High Current | |||
742792410 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 60 | 120 | 1000 MHz | 6000 | 10 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373965101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
742792011 | SPEC | ||
742792410 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|