Topology | Buck Converter |
Input voltage | 6.5-65 V |
Switching frequency | 1-2000 kHz |
Output 1 | 1.65 A |
IC revision | B |
The complete two-board TPS92518EVM solution provides a dual-channel, high-brightness LED currentregulator which is configurable via a graphical user interface (GUI). It is designed to operate with an inputvoltage in the range of 6.5 V to 65 V. The EVM is setup for default output currents of 538 mA per channel,easily adjustable to different currents up to 1.65 A, for an LED stack between approximately 3 V to nearly65 V. The TPS92518 provides high efficiency, high bandwidth, fast PWM dimming, SPI dimming, andadjustable off-time.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 1 | Black | Jumper | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
60900213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|