Topology | Buck Converter |
Input voltage | 36-60 V |
Output 1 | 33 V |
IC revision | 001 |
The TIDA-01095 TI design is a tested DC-DC LED driver subsystem for high power, high efficiency dimmable LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZiBee. High Bay and Low bay LED lighting luminaires are replacing the fluorescent and HID lights as they cut energy consumption in half and nearly eliminate maintenance costs. Daylight harvesting using the dimming feature combined with ambient light sensor, can provide up-to additional 50% energy savings depending on the application. TI design TIDA-01095 provides high efficiency DC-DC conversion, allows dimming, daylight harvesting and enables wireless connected lighting control.
Remark: BOM is added with Schematic pdf.
VIN Range from 7 V to 85 VWide Dimming Range 500:1 Analog Dimming2500:1 Standard PWM Dimming20000:1 Shunt FET PWM Dimming
Adjustable LED Current Sense Voltage2-Ω, 1-Apeak MOSFET Gate DriversShunt Dimming MOSFET Gate Driver (TPS92641)Programmable Switching FrequencyPrecision Voltage Reference 3 V ±2%Input UVLO and Output OVPLow Power Shutdown Mode and Thermal Shutdown
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74435586800 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 68 | 6.9 | 8.25 | 9.5 | 27.3 | 5 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74435586800 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|