Topology | Buck Converter |
Input voltage | 5.5-40 V |
Switching frequency | 100-2200 kHz |
Output 1 | 32 V / 2.5 A |
IC revision | B |
The TPS92643EVM-204 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92643-Q1 3.0-A buck switching regulator designed for high-current LED drive applications. The TPS92643-Q1 is designed to control high-brightness light-emitting diodes (LED) and features a wide input voltage range (5.5 V to 40 V), PWM dimming capability, analog dimming capability, input under-voltage protection, fault detection, an internal 5-V regulator, and the ability to perform duty cycle control of the onboard 1.4-kHz PMW signal.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 22 | 7.1 | 3 | 6.5 | 24.7 | 14 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443551221 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|