| Topology | RF signals / communications |
| Input voltage | 3-3.4 V |
| IC revision | A |
The LMX1205 evaluation module (EVM) is designed to evaluate the performance of the LMX1205, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. This EVM can buffer RF clocking input up to 12.8GHz; multiply input by up to eight in the output range of 6.4GHz to 12.8GHz; and divide inputs by up to eight. A separate auxiliary clock divider is included for field-programmable gate arrays (FPGAs) and logic clocking, and each output includes a system reference (SYSREF) complement with picosecond precision and delay tuning capability. Multiple devices can be synchronized for wide clock distribution trees.
12.8GHz buffer, up to 12.8GHz multiplier and divide by up to eightIntegrated onboard microcontrollerFour RF output and SYSREF pairsNoiseless adjustable input delay up to 25ps with 1ps resolutionIndividual adjustable output delays up to 10ps with 0.5ps resolutionSupports multiple-device synchronization
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012206036 | SPEC | |
| 885012206086 | SPEC | |
| 885012206046 | SPEC | |
| 885012206052 | SPEC | |
| 885012106018 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|