IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSI3050Q1 | Demoboard TPSI3050Q1EVM

TPSI3050-Q1 evaluation module for automotive load switch driver with reinforced isolation

Overview

TopologyOther Topology
Input voltage5-48 V
Output 1500 V / 4 A

Description

The TPSI3050-Q1 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated Solid State Relay (SSR). With a nominal gate drive voltage of 10 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050-Q1 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050-Q1 can optionally supply power to external supporting circuitry for various application needs.

Features

  • 2-wire and 3-wire mode operation
  • DC load configuration
  • AC load configuration
  • Flexible to add SCR
  • Option to drive external FETs
  • Option to drive two or one FETs

Typical applications

  • Battery management system
  • Solid State Relay (SSR), Factory automation and control, Hybrid, electric, and powertrain systems
  • Building automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2200 Ω, 2200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2200 Ω
Maximum Impedance2200 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.5 Ω
TypeWide Band 
Check availability