Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 20-600 kHz |
Output 1 | 5 V / 2 A |
IC revision | C |
This GREEN Rectifier™ controller is a high-performance controller and driver for standard and logic-level N-channel MOSFET power devices used for low-voltage secondary-side synchronous rectification.
The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also indirectly reduces primary-side losses as well, due to compounding of efficiency gains.
Using drain-to-source voltage sensing, the UCC24610 is ideal for Flyback and LLC-Resonant power supplies but can also be used with other power architectures. The UCC24610 is optimized for output voltages from 4.5 V to 5.5 V, and is suitable for use with lower and higher output voltages as well.
The UCC24610 offers a programmable false-triggering filter, a programmable timer to automatically switch to Light-Load Mode at light load, and a SYNC input for optional use in Continuous Conduction Mode (CCM) systems. Protection features on TON and EN/TOFF pins prevent run-away on-time due to open-circuit or short-circuit fault conditions.
This device is available in an 8-pin SOIC package and an 8-pin, 3-mm x 3-mm QFN package with PowerPad™.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7508111120 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 2 | 19 | 65 | 667 | 12.28:1:3.27 | 940 | 3000 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7508111120 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|