Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 20-600 kHz |
Output 1 | 5 V / 2 A |
Output 2 | 5 V / 5 A |
IC revision | C |
This GREEN Rectifier™ controller is a high-performance controller and driver for standard and logic-level N-channel MOSFET power devices used for low-voltage secondary-side synchronous rectification.
The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also indirectly reduces primary-side losses as well, due to compounding of efficiency gains.
Using drain-to-source voltage sensing, the UCC24610 is ideal for Flyback and LLC-Resonant power supplies but can also be used with other power architectures. The UCC24610 is optimized for output voltages from 4.5 V to 5.5 V, and is suitable for use with lower and higher output voltages as well.
The UCC24610 offers a programmable false-triggering filter, a programmable timer to automatically switch to Light-Load Mode at light load, and a SYNC input for optional use in Continuous Conduction Mode (CCM) systems. Protection features on TON and EN/TOFF pins prevent run-away on-time due to open-circuit or short-circuit fault conditions.
This device is available in an 8-pin SOIC package and an 8-pin, 3-mm x 3-mm QFN package with PowerPad™.
Remarks:From 5-V, 25-W Flyback Converter With Secondary-SideSynchronous RectificationL1=27mH is used as a input signal,T1=200uH ang L2=1uH both are considered as a output parts due to same IC
Order Code | Datasheet | Downloads | Product series | Samples | |
---|---|---|---|---|---|
![]() | 744772010 | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 744772010 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Samples |
---|