IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments UCC24630 | Demoboard UCC24630EVM

Using the UCC24630EVM-636 65-W, AC-to-DC Adapter

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119.5 V / 3.33 A
IC revisionB

Description

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

Features

  • 91.49% @115V AC, 89.81% @230V AC 4-point average efficiency
  • 83.14% @120V AC, 82.24% @230V AC 10% load efficiency
  • 59mW No load Power consumption at 230V AC
  • Fast turn-on time
  • <80mV output voltage ripple
  • AC line input UVLO protection

Typical applications

  • Standby Supply for TV and Desktop, Power Supply for DVD Players, Set-Top Box, Gaming, Printers
  • Battery Chargers

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750315092SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 265 V (AC) 20 3.3 12 130 200 5.5:1:0.5 3.2 2000 32.4 40 20.5 THT RM10
Order Code Data­sheet Simu­lation
750315092SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples