IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments UCC24636 | Demoboard TIDA-00709

36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU

Overview

TopologyFlyback Converter
Switching frequency130 kHz

Description

The TIDA-00709 is a 36-W, dual output, auxiliary power supply with provision to accept both wide ranges of DC as well as AC input. Based on the input, this TI Design can be used as an adapter or auxiliary power supply designed for use in power converters targeted for server, telecom, and industrial system applications. This reference design is a quasi-resonant (QR) flyback converter implemented using the UCC28740 constant voltage-constant current (CV-CC) flyback controller with optocoupled feedback for voltage and primary-side regulation (PSR) for current. For improved efficiency, the TIDA-00709 uses synchronous rectification with sync controller UCC24636 and low RDS(on) MOSFET for main 12- V_ISO/2.75-A output. Hardware is designed and tested to pass conducted emissions, surge and EFT requirements. Additionally, the design has a built-in eFuse for multiple faults isolation for main output rail without effecting any other output.

Features

  • High Efficiency of > 90% With AC Input and > 92% With DC Input
  • Minimum Efficiency > 86.5% at 10% Load Aids to Meet 80Plus Titanium Standard of Server PSUs
  • Low Standby Power (≈ 120 mW) Aids to Meet NoLoad Condition Limits of DoE Level VI and EU CoC Tier-I
  • Compact Form-Factor to Achieve High Power Density Solutions: – DC/DC: 40 mm × 45 mm – AC/DC: 70 mm × 45 mm
  • Dual Output: 12 V/0.25 A and 12 V_ISO/2.75 A

Typical applications

  • AC/DC Adapters For Smartphones and Tablets / USB Chargers with Type-C Connectors
  • Notebook and Ultrabook Adapters / High Efficiency Auxilliary Power In Server and Desktop Applications
  • High Efficiency Flyback Converters in Industrial SMPS

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(A)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750343306SPEC
4 files Active i| Production is active. Expected lifetime: >10 years.MID-OLTI Offline Flyback Transformers for Texas Instruments 70 - 300 V (AC) 12 250 12 3 100 360 9.5:1:1 1.55 3750 22.2 26 16.76 THT EE20/10/6
Order Code Data­sheet Simu­lation
750343306SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(A)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples