Topology | LLC Resonant Converter |
Input voltage | 200-240 V |
Output 1 | 42 V / 6 A |
Output 2 | 42 V / 6 A |
IC revision | B |
This single-stage LLC converter reference design illustrates how to convert AC input voltage (100-120 Vac and 200-240 Vac) to isolated ±42-V DC output with the UCC256302 resonant controller. The design has a regulated ±42-V output that can handle up to 6 A of continuous output current and 12 A of peak current for 100 ms.