IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC27211DPRR | Demoboard TIDA-01606 Gate Driver

10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage120 V
IC revisionF

Description

The UCC27210 and UCC27211 drivers are based on the popular UCC27200 and UCC27201 MOSFET drivers, but offer several significant performance improvements. Peak output pull-up and pull-down current has been increased to 4-A source and 4-A sink, and pull-up and pull-down resistance have been reduced to 0.9 Ω, thereby allowing for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure is now able to directly handle –10 VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a maximum rating of 20-V.The switching node (HS pin) of the UCC2721x can handle –18 V maximum which allows the high-side channel to be protected from inherent negative voltages caused parasitic inductance and stray capacitance. The UCC27210 (Pseudo-CMOS inputs) and UCC27211 (TTL inputs) have increased hysteresis allowing for interface to analog or digital PWM controllers with enhanced noise immunity.The low-side and high-side gate drivers are independently controlled and matched to 2 ns between the turnon and turnoff of each other.An on-chip 120-V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers providing symmetric turnon and turnoff behavior and forcing the outputs low if the drive voltage is below the specified threshold.Both devices are offered in 8-pin SOIC (D), PowerPAD SOIC-8 (DDA), 4-mm × 4-mm SON-8 (DRM) and SON-10 (DPR) packages.

Features

  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration With Independent Inputs
  • Maximum Boot Voltage 120-V DC
  • 4-A Sink, 4-A Source Output Currents
  • 0.9-Ω Pullup and Pulldown Resistance
  • Input Pins Can Tolerate –10 V to 20 V and Are Independent of Supply Voltage Range
  • TTL or Pseudo-CMOS Compatible Input Versions
  • 8-V to 17-V VDD Operating Range, (20-V Absolute Maximum)
  • 7.2-ns Rise and 5.5-ns Fall Time With 1000-pF Load
  • Fast Propagation Delay Times (18 ns Typical)
  • 2-ns Delay Matching
  • Symmetrical Undervoltage Lockout for High-Side and Low-Side Driver
  • All Industry Standard Packages Available (SOIC-8,PowerPAD™ SOIC-8, 4-mm × 4-mm SON-8 and 4-mm × 4-mm SON-10)
  • Specified from –40 to 140 °C

Typical applications

  • Half-Bridge and Full-Bridge Converters, Push-Pull Converters, High-Voltage Synchronous-Buck Converters, Two-Switch Forward Converters, Active-Clamp Forward Converters, Class-D Audio Amplifiers
  • Power Supplies for Telecom, Datacom, and Merchant

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
Pins4 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length20.32 mm
–
–
–
PackagingBag 
Pins16 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
750343805
SPECTransformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
SizeEPX7 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length10.16 mm
Width9.14 mm
Height12.32 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
750343804
SPECTransformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
SizeEPX7 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length10.16 mm
Width9.14 mm
Height12.32 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability