| Topology | Full-Bridge Converter symmetrical isolated |
| IC revision | 00 |
3.6kW AC to DC
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | LR (nH) | IR (A) | ISAT,10% (A) | RDC (mΩ) | Material | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 pF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 2.2 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | – | 10 | 1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205085R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205037R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | – | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±10% | 16 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 22 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | – | 15 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107019 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74438323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 2510 | -40 °C up to +125 °C | – | – | – | – | 2.5 | 2 | 1 | – | – | 10 | 0.9 | 1.7 | 733 | 25 | 80 | SMT | – | 0.6 | 0.85 | – | – | 2 | – | – | – | – | ||
![]() | 74438336022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 3020 | -40 °C up to +125 °C | – | – | – | – | 3 | 3 | 2 | – | – | 2.2 | 3.6 | 5.55 | 67 | 42 | 80 | SMT | – | 2.4 | 2.75 | – | – | 2 | – | – | – | – | ||
![]() | 62200821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 500 MΩ | – | 5.08 | – | – | – | Box | – | – | – | – | – | – | THT | – | 1 | – | – | – | 8 | 1.27 | Dual | Pin Header | Straight | |
![]() | 62202021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 500 MΩ | – | 12.7 | – | – | – | Box | – | – | – | – | – | – | THT | – | 1 | – | – | – | 20 | 1.27 | Dual | Pin Header | Straight | |
![]() | 744309012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | 1390 | -40 °C up to +125 °C | – | – | – | – | 14 | 13 | 9 | 1.8 | – | 0.12 | 76.6 | 125 | – | 65 | – | SMT | 120 | 47.5 | 125 | 0.165 | MnZn | 2 | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | LR (nH) | IR (A) | ISAT,10% (A) | RDC (mΩ) | Material | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | Samples |
|---|