Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 85-265 V |
Output 1 | 54 V / 2 A |
IC revision | A |
Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8911 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. Low EMI is expected with zero voltage switching on TM-PFC and LLC-SRC switches. An overall 92% efficiency is achieved at 100W full load. In addition, several protections are embedded into this design which includes input under-voltage protection, input over-voltage protection, output over-voltage protection, and output hic-cup over-power protection.
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744314101 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 5.3 | 1.8 | 4 | 33 | 40 | – | 10 | 36.3 | – | – | Superflux | 7 | 6.9 | 4.8 | SMT | ||
![]() | 744822301 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | 3 | 1000 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|