IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments UCC28051D | Demoboard PMP9640

310W PSU Using Transition Mode Bridgeless PFC and LLC-SRC - Reference Design

Overview

TopologyPower Factor Correction
Input voltage85-265 V
IC revisionA

Description

High efficiency, high power factor and reliable power supply are the main focus of the PMP9640 design for motor driver applications. Low cost analog transition mode (TM) PFC controller UCC28051 has been used for bridgeless PFC as the first conversion stage of the PMP9640. LLC series resonant converter (SRC) with UCC25600 is applied as the second stage of the PMP9640. In addition, a high-side buck converter with UCC28710 is applied here as the bias supply. In this design, bridgeless PFC efficiency can go up to 98.5%

Features

  • Universal 85VAC-264VAC input
  • 28V 310W output
  • Up to 98.5% PFC efficiency
  • TM bridgeless PFC output power goes up to 365W
  • AC-DC PSR buck for bias supply

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744824622SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 6 2.2 20 250 1500 MnZn 27.5 18.5 33 THT
7448256033SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 6 3.3 25 250 1500 MnZn 30 21 35 THT
Order Code Data­sheet Simu­lation
744824622SPEC
7448256033SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples