IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28064A | Demoboard PMP30763

TIDT169

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage200-260 V
Output 130 V / 13.3 A
IC revisionC

Description

This is a compact, 30-V DC, 400-W reference design for avionics applications, accepting main frequencies between 400 Hz and 800 Hz. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on UCC28064A. This minimizes the PFC inductor size and reduces EMI filter requirements. The DC/DC is implemented by employing HB-LLC stage, using UCC256404. For efficiency improvement, synchronous rectification is used at secondary side with FETs driven by UCC24612.

Features

  • Overall efficiency of 92.5% at full load with peak efficiency > 93%
  • High power factor > 0.99, meets PFC regulations and current THD for DO-160 avionics requirements
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit and overvoltage to ensure safety
  • Small PCB form factor of 160 mm by 80 mm by 30 mm

Typical applications

  • Full authority digital engine control (FADEC), Standalone avionics PFC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQRISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012006023SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)100 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.4 0.8 7" Tape & Reel
61300111121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 2.54 1 Single Pin Header Straight 3 Bag
750318984SPEC
Half-Bridge Transformer
750318974SPEC
Power Inductor
Order Code Data­sheet Simu­lation
885012006023SPEC
61300111121SPEC
750318984SPEC
750318974SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQRISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples