IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments UCC2813-0

Low-Power Economy BiCMOS Current-Mode PWM

Overview

TopologyFlyback Converter
Input voltage7-110 V
Switching frequency1000 kHz
Output 136 V
IC revisionD

Description

The UCC3813-x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC3813-3 and UCC38135 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 and UCC3813-4 make these ideal choices for use in off-line power supplies.

The UCC2813-x series is specified for operation from –40°C to +85°C and the UCC3813-x series is specified for operation from 0°C to 70°C.

Features

  • 100-µA Typical Starting Supply Current
  • 500-µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current-Sense Signal
  • 1-A Totem-Pole Output
  • 70-ns Typical Response from Current-Sense to Gate-Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UCC3802, UC3842, and UC3842A

Products

Order Code Data­sheet Downloads Status Product series Samples
750312509SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750312509SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples