Topology | Power Factor Correction |
Input voltage | 90-265 V |
Switching frequency | 100 kHz |
IC revision | A |
For achieving energy efficiency, ceiling fans and ventilation fans are moving from simple AC induction motors to brushless DC motors (BLDC). Operation of BLDC motors from AC supply requires AC-DC conversion with high efficiency and power factor. It also needs an inverter which is controlled efficiently for low noise operation. The reference design TIDA-00652 helps to meet these challenges of higher efficiency and power factor in a simpler way, by using a single stage power supply to convert the AC mains input into low voltage DC output. It also combines a fully integrated and well protected single chip sensor-less sinusoidal brushless motor controller for low noise operation
Remarks- Schematic and BOM is added with EVM pdf
High efficiency, single power stage to convert 230 VAC to 24 VDCBuck PFC topology, to achieve high input Power Factor (>0.94) and high efficiency (>91%)Universal input capability (50/60 Hz, 90-265 VAC) with minimum variation in efficiencyStartup and full speed operation even at 90 VAC InputHighly integrated and protected single chip, sinusoidal brushless motor controller reduces external parts count and helps avoiding motor control programming overheadIR Remote based speed control