Topology | Flyback Converter |
Input voltage | 140-270 V |
Output 1 | 5 V / 2 A |
IC revision | B |
The PMP30094 has been designed especially for E-meters. It uses the UCC28600 quasi-resonant flyback controller to provide two isolated outputs (5V @ 2A and 7V @ 0.3A) from an 3-phase input. The input voltage range is between 140VAC and 470VAC.
REMARK:BOM,SCHEMATIC IS ADDED WITH TEST RESULT
Wide AC input range (140VAC - 470 VAC)3-phase inputExcellent transient performanceTest report available