Topology | Flyback Converter |
Input voltage | 21 V |
Switching frequency | 40-130 kHz |
Output 1 | 19.8 V / 6.2 A |
IC revision | A |
The UCC28600 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements. UCC28600 integrates built-in advanced energy saving features with high-level protection features to provide cost-effective solutions for energy-efficient power supplies. UCC28600 incorporates frequency fold-back and green-mode operation to reduce the switching losses at light-load and no-load conditions. UCC28600 is available in the 8-pin SOIC package. Operating junction temperature range is –40°C to +105°C. The UCC28600 Design Calculator, (SLVC104), located in the Tools and Software section of the UCC28600 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750343972 | SPEC | 5 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 110 - 420 V (AC) | 16 | 0.7 | 16 | 0.2 | 7.4 | 0.2 | 12.3 | 80 | 1 | 17.33 : 2.17 : 1 : 1.67 | 3000 | 22.2 | 25 | 16.5 | THT | EE20/10/6 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|