Topology | Flyback Converter |
Input voltage | 85-300 V |
Switching frequency | 32-143 kHz |
Output 1 | 5 V / 0.15 A |
IC revision | 001 |
The reference design was designed for the 1 phase smart meter application. It uses the UCC28600 quasi-resonant flyback controller to generate four 3KV isolated output rails from an extremely wide input source from 85VAC to 300VAC. The four output rails have independent protections to improve system reliability. The synchronous buck converter TPS560430 was used on the 12V 0.3A rail to generate a 0.1% output ripple voltage for post modules. The board size is 100mm(L)43.5mm(W)20mm(H).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | VOut4 (V) | IOut4 (mA) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750343920 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 300 V (AC) | 7.2 | 60 | 7.2 | 150 | 7.2 | 30 | 16 | 250 | 13 | 80 | 2.3 | 17.6 : 1 : 1 : 1 : 2.2 : 1.8 | – | 4000 | 22.2 | 25 | 16 | THT | EE20/10/6 | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | |||
7447462010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | 0.001 | – | 8 | – | 6 | 6 | 8.5 | THT | 5075 | 8.5 | 0.015 | 140 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | |||
7447462221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | 0.22 | – | 0.5 | – | 6 | 6 | 8.5 | THT | 5075 | 0.5 | 1.2 | 4.8 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | |||
860020373010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 11 | – | – | – | – | – | – | – | – | 220 µF | 16 | 2000 | -40 °C up to +105 °C | 215 | 35.2 | 15 | 2.5 | 6.3 | Ammopack | |||
860020474013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 11.5 | – | – | – | – | – | – | – | – | 330 µF | 25 | 2000 | -40 °C up to +105 °C | 310 | 82.5 | 14 | 3.5 | 8 | Ammopack | |||
860021378014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | – | 33 µF | 400 | 2000 | -25 °C up to +105 °C | 235 | 396 | 15 | 5 | 13 | Ammopack | |||
870025374005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | – | – | Radial THT | – | – | – | – | – | 330 µF | 16 | 2000 | -55 °C up to +105 °C | 4500 | 528 | 8 | 3.5 | 8 | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750343920 | SPEC | ||
7447462010 | SPEC | ||
7447462221 | SPEC | ||
860020373010 | SPEC | ||
860020474013 | SPEC | ||
860021378014 | SPEC | ||
870025374005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | VOut4 (V) | IOut4 (mA) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IR (A) | RDC max. (Ω) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | Samples |
---|