Topology | Flyback Converter |
Input voltage | 90-290 V |
Output 1 | 18 V / 0.39 A |
Output 2 | 18 V / 0.2 A |
Output 3 | 12 V / 1.89 A |
IC revision | B |
This design uses the UCC28610 quasi-resonant flyback controller to generate 3 isolated outputs from an universal input (90VAC - 290VAC). It was built on a low cost single layer PCB. The regulated output provides 12V@1.89A and the maximum output power is 33W.
Universal input voltageValley switchingMultiple outputsSingle Layer PCBREMARK: BOM and Schematics are added with main pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744823220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 1.5 | 20 | 270 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|