IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments UCC28610D | Demoboard PMP5725

High voltage Flyback with two outputs: 25V @ 0.5A & 6.5V @ 3A Reference Design

Overview

TopologyFlyback Converter
Input voltage200-1000 V
Output 123 V / 0.5 A
Output 26.5 V / 3 A
IC revisionB

Description

This design is a high voltage flyback for 200Vdc…1000Vdc input voltage which provides 6.5V/3A regulated and 23V/0.5A unregulated (clamped to 27V). TIs UCC28610 Quasi Resonant controller enables a high efficiency, even at high input voltage

Features

Remark: BOM is added with Schematic pdf.

  • Provides 25V and 6.5V outputs Non-Isolated
  • Over 84% efficiency at full load.
  • Ultra wide high voltage range 200Vdc to 1000Vdc

Products

Order Code Data­sheet Downloads Status Product series Samples
744772047
Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet
744772047
Samples
Order Code Data­sheet Downloads Status Product series Samples