IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments UCC28610D | Demoboard PMP5725

High voltage Flyback with two outputs: 25V @ 0.5A & 6.5V @ 3A Reference Design

Overview

TopologyOther Topology
IC revisionB

Description

This design is a high voltage flyback for 200Vdc…1000Vdc input voltage which provides 6.5V/3A regulated and 23V/0.5A unregulated (clamped to 27V). TIs UCC28610 Quasi Resonant controller enables a high efficiency, even at high input voltage

Features

Remark: BOM is added with Schematic pdf.

  • Provides 25V and 6.5V outputs Non-Isolated
  • Over 84% efficiency at full load.
  • Ultra wide high voltage range 200Vdc to 1000Vdc

Products

Order Code Data­sheet Downloads Status Product series Samples
7508112311SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
7508112311SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples