Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 35 V / 0.06 A |
Output 2 | 20 V / 0.25 A |
IC revision | B |
The PMP7040.1(20V@0.25A) reference design is a Isolated DCM Flyback for 3phase smart meter,147-400VAC,20V@0.25A - multiple outputs Flyback which uses a UCC28610 and was intended for Metering applications. It can generate an Isolated 20 volt output at 0.25 Amps from an input which uses a 147 to 400 Volts AC. This design has multiple outputs.
Remarks- Schematic and BOM is added with EVM pdf
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744821120 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|