IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments UCC28700 | Demoboard PMP8519

Flyback Converter using UCC28700 (3.3V @ 1.5A)

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 13.3 V / 1.5 A
IC revisionA

Description

This design is a primary side regulated flyback (optocoupler-less) with universal AC input range and delivers an output of 3.3V @ 1.5A. It is a small solution and ideal for wall adpaters.

Features

Remark: BOM is added with Schematic pdf.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750313684SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 265 V (AC) 3.3 1.5 12 100 950 20:1:4 475 4500 14.22 20.45 10.41 THT EE13/7/4
Order Code Data­sheet Simu­lation
750313684SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples