IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28700 | Demoboard TIDA-01604

98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Switching frequency120-140 kHz
Output 1600 V / 16.5 A
IC revisionE3

Description

This reference design functions from a base of silicon carbide (SiC) MOSFETs that are driven by a C2000 microcontroller (MCU) with SiC-isolated gate drivers. The design implements three-phase interleaving and operates in continuous conduction mode (CCM) to achieve a 98.46% efficiency at a 240-V input voltage and 6.6-kW full power. The C2000 controller enables phase shedding and adaptive dead-time control to improve the power factor at light load. The gate driver board (see TIDA-01605) is capable of delivering a 4-A source and 6-A sink peak current. The gate driver board implements a reinforced isolation and can withstand more than 100-V/ns common-mode transient immunity (CMTI). The gate driver board also contains the two-level turnoff circuit, which protects the MOSFET from voltage overshoot during the short-circuit scenario.

Features

  • High-power-density, high-efficiency PFC design topower systems up to 6.6 kW
  • SiC MOSFETs with TI drivers offers higher integration for customers
  • Half-bridge- and compact isolated gate driver withreinforced isolation and two-level turnoff protection
  • Full digital control with high-performance C2000™controller to enable advanced control scheme
  • 98.86% peak efficiency, greater than 0.99 power factor and less than 2% total harmonic distortion (THD)
  • Three-phase interleaved operation with phase shedding control
  • Programmable output voltage of 400 V to 600 V

Typical applications

  • HEV/EV Traction Inverter / Electronic Control Units
  • HEV/EV Onboard Charger / HEV/EV DC/DC Converters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingBulk 
Rated Voltage275 V (AC)
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current25 A
Inductance2.5 mH
DC Resistance2.2 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length36 mm
Width23 mm
Height34 mm
MountTHT 
Check availability
7508110162
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability