Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 107 kHz |
Output 1 | 5 V / 1 A |
IC revision | A |
The Texas Instruments UCC28700EVM-068 evaluation module (EVM) helps designers evaluate the performance of the UCC28700 Constant-Voltage, Constant-Current PWM with Primary-Side Regulation. The 5W EVM is used for evaluating an off line adapter for USB applications. It converts a 90V to 265V RMS input voltage down to 5V DC, with a 1A current limit for USB adapter applications. It is intended for evaluation purposes and is not intended to be an end product.
<30mW no load power for 5 star ratingPrimary Side Regulation (PSR) eliminates opto-coupler+/- 5% Voltage & Current Regulation130 KHz max. switching frequency enables high power density charger designsQuasi-resonant valley switching operation for highest overall efficiencyWide VDD range (35V) allows small bias capacitorDrive Output for MOSFETProtection Functions: Over Voltage, Low Line, Over Current
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750312723 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 1 | 20 | 130 | 925 | 15.33:1:4 | 440 | 4500 | 14.22 | 20.45 | 10.41 | THT | EE13/7/4 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|