Topology | Flyback Converter |
Input voltage | 85-264 V |
Output 1 | 12 V / 2 A |
IC revision | 1 |
PMP10276 is an isolated flyback design with an input range of 85VAC - 265VAC, and an output of 12V at 2A using UCC28700 PSR controller. Efficiency is greater than 83.8% at 120VAC input and 84% at 230VAC input. PMP10276 also has 111mW and 174mW no load power consumptions at 120VAC input and 230VAC input, respectively.
Compact design with 1.6in x 2.25in xy dimensionTransformer height less than 0.64inFull load efficiencies are 83.8% at 120VAC input and 84% at 230VAC inputNo load power consumptions are 111mW at 120VAC input and 174mW at 230VAC inputInput range is 85VAC - 265VACTesting report available
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750314727 | SPEC | 4 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 12 | 2 | 3.3 | 0.5 | 18 | 100 | 250 | 20:3.5:1:5.5 | 1.8 | 4375 | 22.2 | 26 | 16 | THT | EE20/10/6 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|