Topology | Flyback Converter |
Input voltage | 150-275 V |
Output 1 | 5 V / 1.6 A |
IC revision | C |
The PMP8502 reference design uses the UCC28701 quasi-resonant flyback converter to generate an isolated output (5V @ 1.6A). It is a low cost solution because no optocoupler is needed to regulate the output voltage
Wide AC input range (150VAC - 400VAC)Over current, over voltage and short-circuit protectedTest report availableRemark: BOM is added with Schematic pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744821150 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 1 | 5 | 220 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|