Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 5 V / 2 A |
IC revision | A |
High Efficiency Universal AC Input to 5V 2A Adapter Reference Design.The PMP11600 is a reference design for 5V 2A adapter applications. The solution implements a high efficiency primary side controller UCC28704, it is fully tested and passes conduction EMI. This design uses Volt-Second balance control synchronous rectifier UCC24636 for high efficiency. The board measures 37mm x 30mm x 12mm. A low cost EE16 general transformer is used.
Remark: BOM is added with test result pdf.
Synchronous rectifier QR Flyback with primary side regulationUp to 8W/in3 power densityGood thermal performance with low component countFully tested and passes CESize 37mm x 30mm x 12mm
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 470 | 0.35 | 0.4 | 2.4 | 3.4 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|