Topology | Flyback Converter |
Input voltage | 100-425 V |
Switching frequency | 85 kHz |
Output 1 | 5 V / 3 A |
IC revision | 001 |
This 20-W multiple output, auxiliary power reference design supports AC/DC industrial power supplies with a wide input voltage range (100-425 VDC). The design achieves a peak efficiency of 85% by using discontinuous conduction mode (DCM) valley-switching of TI’s UCC28704 flyback controller with primary side regulation. The compact design uses a minimum number of components to help protect the system, including output overcurrent and output short circuit. The hardware is tested to meet Conducted Emission norm EN55022 Class A using an external EMI filter.
Remark: BOM and Test result are added.
FeaturesPeak power conversion efficiency of >85% at 400VDC full loadDesigned for wide operating input voltage range from 100- to 425-V DCDelivers full power of 20 W over the entire operating voltage rangeConfigurable outputs: 15V (primary referred), 5V & 15V (isolated)Low stand-by power of <100mWCompact form-factor to achieve high power density solutions: 40mm × 40mm
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|