Topology | Buck Converter |
Input voltage | 85-265 V |
Output 1 | 15 V / 0.4 A |
IC revision | A |
The PMP10319 reference design is a compact and thermally efficient design intended to step down a wide range of AC inputs (85VAC to 265VAC). This non-isolated Buck design incorporates the UCC28710 PSR controller. The PMP10319RevA board are designed with complete standard components (including magnetics).
85VAC to 265VAC, 50/60Hz input 15V/400mALess than 45o C temperature rise on all partsUtilize all standard components (including magnetics)Compact board size with single layer 1.05" W x 2.1" L layout dimensionTest report availableREMARK: BOM and Schematics are added with main pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|