Topology | Flyback Converter |
Input voltage | 150-800 V |
Output 1 | 500 V / 0 A |
IC revision | E2 |
This TI design provides a reference solution to measure Insulation Resistance up to 100MΩ. It has an on-board isolated 500Vdc power supply and an isolated signal conditioning circuit to measure the leakage current. This design is useful to find leakage due to insulation breakdown in transformer and motor windings.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | Mount | Size | Pins (Value) (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750342773 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | 10 - 20 V (DC) | 6 | 0.4 | 6 | 0.4 | – | 250 | 60 | – | 2.9 | 6000 | 15.7 | 22.1 | THT | EPW15 | – | – | 23.3 | 3.2 | – | – | – | Tray | |||
750342792 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 71 - 601 V (AC) | 250 | 0.025 | 250 | 0.025 | 15 | 70 | 736 | 1:2.88:2.88:0.18 | – | 2500 | 17.96 | 20.3 | THT | EE16/8/5 | – | – | 14.3 | 3.5 | – | – | – | Tray | |||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | THT | – | 2 | Single | – | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750342773 | SPEC | ||
750342792 | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | Mount | Size | Pins (Value) (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|