Topology | Flyback Converter |
Input voltage | 102-138 V |
Output 1 | 12 V / 0.85 A |
IC revision | A |
The PMP20421 is a low cost bias supply reference design with 12V/850mA output from 120VAC input. This design uses BJT with UCC28722 primary-side regulation BJT controller and single layer PCB to reduce the overall BOM cost.
120VAC nominal (102VAC to 138VAC) 50/60Hz input to 12V/850mA outputConduction EMI testedSingle layer PCB designFlyback with bipolar junction transistor (BJT) switchTest report available
REMARK: Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744862100 | SPEC | 8 files | WE-TFC Common Mode Power Line Choke | 0.45 | 10 | 1.65 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|