Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 0.05-50 kHz |
Output 1 | 5 V / 2 A |
The UCC28730EVM-552 evaluation module is a 10-W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation without the use of an optical coupler. The primary side controller detects a wake-up signal from the secondary side voltage droop monitor UCC24650 for improved transient response to large load steps. The EVM demonstrates how the UCC28730 can provide ultra-low standby power without sacrificing start-up time or output transient response with an internal 700-V start-up switch, dynamically controlled operating states, and a tailored modulation profile.
Less than 5mW of no-load powerPrimary side regulation eliminates opto-couplerWake-up detection helps minimize no-load switching frequency and output capacitance+/-5% voltage and current regulation across line and loadResonant ring valley switching operation for highest overall efficiency
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7508111120 | SPEC | 4 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 2 | 19 | 65 | 667 | 12.28:1:3.27 | 940 | 3000 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7508111120 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|