Topology | Flyback Converter |
Input voltage | 156-400 V |
Switching frequency | 100 kHz |
Output 1 | 12 V / 1 A |
IC revision | B |
The PMP30276 is a tampering protected power supply reference design which can withstand an external magnetic field of 200mT. The frequency and amplitude modulation modes and the transformer were optimized for the protection against magnetic tampering at the expense of efficiency. The design uses the UCC28740 flyback controller to generate an isolated output 12V@0.5A (1.0A peak) from an AC input (156VAC-440VAC). The UCC28740 uses an optical coupler to regulate the output and to improve transient response.
Isolated outputValley switchingGood transient responseIntegrated 700V startup switchTest report available
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1.3 | 3.7 | 0.9 | 220 | 0.6 | – | – | – | 7.8 | 7.8 | 9.5 | THT | ||
![]() | 744822233 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | 1.5 | 3300 | 0.12 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
750370934 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|