IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28740 | Demoboard PMP9727.1

120VAC Input, 48V/12V 32W Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-135 V
Output 148 V / 0.4 A
Output 212 V / 1 A
IC revisionA

Description

The PMP9727 reference design uses the UCC28740 flyback controller to generate both a 12V/1A and 48V/0.4A outputs from a 120V AC input. The valley switching of the UCC28740 allows this low-cost design to provide an efficiency of over 89%; no load losses are less than 80mW.

Features

Remark: BOM is added with Schematic pdf.

  • Peak efficiency approaches 90%
  • Losses at no load are less than 80mW
  • 120Vac input generates outputs of 12V/1A and 48V/0.4A
  • Board length is approximately 64mm
  • Test report is available

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744821240SPEC
9 files WE-CMB Common Mode Power Line Choke 1.5 4 140 250 1500 MnZn 15.8 7.8 18 THT
Order Code Data­sheet Simu­lation
744821240SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples