Topology | Flyback Converter |
Input voltage | 100-425 V |
Switching frequency | 100 kHz |
Output 1 | 12 V / 2.75 A |
Output 2 | 12 V / 0.25 A |
IC revision | A |
The TIDA-00709 is a 36-W, dual output, auxiliary power supply with universal DC input targeted for Server and Telecom Power Supply. This reference design is a quasi-resonant (QR) flyback converter implemented using the UCC28740 constant voltageconstant current (CV-CC) flyback controller with optocoupled feedback for voltage and primary-side regulation (PSR) for current. For improved efficiency, TIDA-00709 uses synchronous rectification with sync controller UCC24636 and low RDS(on) MOSFET for main 12-V_ISO/2.75A output The design is compact and affordable with almost all the necessary built-in protections such as output over-voltage and short circuit. Additionally, the design has a built-in eFuse for fault isolation on the 12-V main output rail without effecting any other output.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (A) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750343306 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 70 - 300 V (AC) | 12 | 250 | 12 | 3 | 100 | 360 | 9.5:1:1 | 1.55 | 3750 | 22.2 | 26 | 16.76 | THT | EE20/10/6 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (A) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|