Topology | Flyback Converter |
Input voltage | 100-240 V |
Output 1 | 5 V / 2 A |
IC revision | A |
The PMP8965 is a 12.5W USB adapter reference design using the UCC28740 quasi-resonant/discontinues flyback controller, with synchronous rectification to improve efficiency using the UCC24610 Green Rectifier Controller.
Remarks- Schematic and BOM is added with EVM pdf
Converter 100V to 240V RMS down to a 5V 12.5WSingle Sided PCBLess than 75 mW no load input powerMeets EU Tier 2 10%, and 4 point average efficiency requirementsMeets DOE 4 point average efficiency requirements