IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28740D | Demoboard PMP9638

Flyback with Universal Input (85 - 264Vac), Dual Output 12V/2A and 3.3V/0.5A

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 112 V / 2 A
Output 23.3 V / 0.2 A
IC revisionB

Description

The PMP9638 reference design uses the UCC28740 Flyback with resonant-ring valley-switching controller to generate dual DC output 12V/2A and 3.3V/0.5A from a universal AC input. This design minimize switching loss in FET to provide high efficiency. The current regulation feature of the UCC28740 provides accurate current limit protection.

Features

  • Universal input 85 -264VAC
  • Dual outputs
  • Output constant voltage and constant current mode hold up time for outputs
  • Lower Switching loss

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750314727SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 265 V (AC) 12 2 3.3 0.5 18 100 250 20:3.5:1:5.5 1.8 4375 22.2 26 16 THT EE20/10/6
7508111114SPEC
Offline Transformer
Order Code Data­sheet Simu­lation
750314727SPEC
7508111114SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples