IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28742

Overview

TopologyFlyback Converter
Switching frequency0.2-105 kHz
IC revision001

Description

The UCC28742 off-line flyback controller is a highly integrated, 6-pin secondary-side regulated PWM controller for efficient AC-to-DC power supplies. It is an isolated-flyback power-supply controller that provides Constant-Voltage (CV) using an optical coupler to improve transient response to large-load steps. This device processes information from optocoupled feedback and an auxiliary flyback winding for high performance control of output voltage and current. The UCC28742 employs advanced control algorithms to achieve high operating efficiency and performance. The drive output interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley-switching reduces switching losses. Modulation of switching frequency and primary current-peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges. The controller has a maximum switching frequency of 80 kHz and always maintains control of the peakprimary current in the transformer. A minimum switching frequency of 200 Hz facilitates the achievement of low no-load input power.

Features

  • Opto-Coupled Feedback Enables up to 1%Regulation
  • Accurate Current Limit with Overload Timeout Protection and Delayed Hiccup Response
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • 80-kHz Maximum Switching Frequency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET-Ultra-Low Start-Up Current and Large VDD Hysteresis– High Value Start-Up Resistor– Low Bias Capacitance
  • Fault Protections– Input Low Line– Output Over-Voltage– Over-Current– Short-Circuit
  • SOT23-6 Package
  • Create a Custom Design Using the UCC28742 with the WEBENCH® Power Designer

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
Vaux 2
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
750315841SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 265 V (AC) 5 2 11 16 60 750 13:1:2.25:3.25 3750 17.65 16.64 13.21 THT RM6
742792121SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 3.2 1.6 1.1 SMT 1206 300 330 110 MHz 3000 0.06 High Current
Order Code Data­sheet Simu­lation
750315841SPEC
742792121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
Vaux 2
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSizeZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples