Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 5 V / 1 A |
Output 2 | 5 V / 1 A |
IC revision | E1 |
This design is auxiliary power supply with 5-V/1-A and 5-V/1-A dual output. The line and load regulation of the power supply is designed to be within 1% using the secondary side regulator, UCC28742. The system's reliability is improved through input UVLO and output OVP, OCP, SCP. The four point's load (25%, 50%,75%, 100%) average efficiency is above 81%.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 470 | 0.35 | 0.4 | 2.4 | 3.4 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|