Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 80-130 kHz |
Output 1 | 5 V / 2 A |
Output 2 | 12 V / 2.5 A |
IC revision | 001 |
This reference design is a 40-W dual-output offline converter using UCC28742, a secondary side regulator. A 5-V rail is regulated to within ±1% precision and cross regulation of 12-V rail is within -8%~+14% at 25% to 100% load. The design adopts a single-layer PCB for cost optimization. The peak efficiency is 82.68% at 115 V/60 Hz and 84.03% at 230 V/50 Hz. Power consumption at standby mode is 32.7 mW at 115 V/60 Hz and 57.51 mW at 230 V/50 Hz.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | Version | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | Box | – | – | – | 10 | – | – | – | – | – | 7.05 | – | – | THT | ||
744823220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | THT | 1.5 | 20 | 270 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT | |||
890324025027CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 220 nF | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Carton | – | – | – | – | – | – | 275 | – | – | 18 | 6 | 11.5 | Boxed THT | |||
7447462022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 65 | Heat Shrinking Tube | 6.3 | 0.0022 | 20 | – | – | – | 6 | 6 | 8.5 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691214110002 | SPEC | – | |
744823220 | SPEC | ||
890324025027CS | SPEC | ||
7447462022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | Version | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|