Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 80-130 kHz |
Output 1 | 5 V / 2 A |
IC revision | B |
The UCC28742EVM-001 is a 10-W evaluation module for evaluating an off-line power converter applications. The EVM meets CoC tier 2 and DoE Level 6 efficiency and standby power requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28742EVM-001 converters 85-VRMS to 265-VRMS input voltage down to 5-VDC, with a 2.1-A current limit.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750315841 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 85 - 265 V (AC) | 5 | 2 | 11 | 16 | 60 | 750 | 13:1:2.25:3.25 | 3750 | 17.65 | 16.64 | 13.21 | THT | RM6 | – | – | – | – | – | – | |||
742792121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 3.2 | 1.6 | 1.1 | SMT | 1206 | 300 | 330 | 110 MHz | 3000 | 0.06 | High Current |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|