IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28780 | Demoboard TIDA-01622

30-W/in3, 92% Efficiency, 65-W USB Type-C PD AC/DC Adapter Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency1000 kHz
Output 120 V / 3 A
IC revisionE1

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF controller UCC28780 as the mainly power supply stage. This design uses TPS25740B, TI’s PD source controller, to achieve a full PD 2.0 function. The design achieves a peak efficiency of 92% at a very high switching frequency. The design’s power density is increased to 30 W/in3, which is much higher than traditional solutions.

Features

  • High Efficiency (92% Peak Value)
  • High Power Density (30 W/in³)
  • Low Power Consumption at No Load (60 mW)
  • Low Input Power at Light Load (0.5 W) at 20-VOUT,0.25-W Output
  • Fully Compatible With USB PD 2.0 Standard With 5-V/3-A, 9-V/3-A, 15-V/3-A, 20-V/3.25-A Output
  • Active-Clamp Flyback + SR Topology
  • Small Size (62 mm × 26.8 mm × 20 mm)

Typical applications

  • Consumer AC/DC / Industrial AC/DC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
ApplicationInterface TypeTypeGenderPinsIR
(A)
Working Voltage
(V (DC))
PackagingIR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744316022SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 29.9 14 25 1.25 507 2 0.22 1.375 Superflux 5.5 5.3 4 SMT
744821240SPEC
9 files WE-CMB Common Mode Power Line Choke 4 1.5 1.5 4000 140 250 1500 MnZn 15.8 7.8 18 THT
632723300011SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 20 Tape and Reel 5 THR
Order Code Data­sheet Simu­lation
744316022SPEC
744821240SPEC
632723300011SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
ApplicationInterface TypeTypeGenderPinsIR
(A)
Working Voltage
(V (DC))
PackagingIR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples