Topology | Flyback Converter |
Input voltage | 90-264 V |
Switching frequency | 1000 kHz |
Output 1 | 20 V / 2.25 A |
IC revision | A |
The UCC28780EVM-002 is a 45-W evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28780EVM-002 converts input voltage of 90-VRMS to 264-VRMS down to 20-VDC, with a 2.25-A nominal output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller UCC28780, SR controller UCC24612, and GaN MOSFETPower IC NV6117 and NV6115. Please read this user's guide thoroughly before applying power to this board.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324022017CS | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | 68 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | 10 | 6 | 12 | Carton | – | – | – | – | – | – | ||
![]() | 7447462010 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | 1 | 8.5 | 8 | 0.015 | 140 | Heat Shrinking Tube | ||
![]() | 7447462220 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | 22 | 1.8 | – | 0.13 | 15 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324022017CS | SPEC | |
![]() | 7447462010 | SPEC | |
![]() | 7447462220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|