Topology | Buck Converter |
Input voltage | 85-265 V |
Switching frequency | 52-75 kHz |
Output 1 | 5 V |
IC revision | E1 |
This reference design showcases three non-isolated AC/DC power supply topologies for line-powered applications such as residential circuit interrupters, circuit breakers, home automation equipment and appliances for < 100 mA. The three topologies are: - Off-line switcher using inductor - AC line regulator using switched capacitor - Capacitive-drop regulatorThe trade-off between efficiency, start-up time and solution size is done across architectures for various input and output conditions. The design methodology, test data and comparison is included for system designers to quickly evaluate and customize their solution.
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
768775312 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 HV SMT Power Inductor (High Voltage) | 1200 | 0.28 | 0.28 | 4.5 | 2.1 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|