Topology | Flyback Converter |
Input voltage | 120-400 V |
Output 1 | 14 V / 0.1 A |
IC revision | 00 |
The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FET and a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-by power consumption.
Remark: BOM is added with Schematic pdf.
Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler±5% Output Voltage Regulation Accuracy±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation700-V Start-Up and Smart Power Management Enables <30-mW Standby Power115-kHz Maximum Switching Frequency Design for High-Power DensityValley Switching and Frequency Dithering to Ease EMI ComplianceThermal Shut DownLow Line and Output Over-Voltage Protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448256033 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 6 | 3.3 | 25 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | 3.3 | 6 | 25 | ||
![]() | 744824101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes | 10 | 1 | 7 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 1 | 10 | 7 | ||
![]() | 750811438 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | 0.75 | – | – | 3750 | – | 22.2 | 25 | 16 | THT | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7448256033 | SPEC | |
![]() | 744824101 | SPEC | |
![]() | 750811438 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples |
---|